Ø15.0 mm × 15.0 mm spring pusher standoff clamp with M4 thread Product code: R-CSPS-1515-4 R-CSP6-115154 spring pusher clampØ15 mm x 15 mm spring pusher standoff clamp with M4 thread[0B] R-CSP6-115154 spring pusher clamp Ø15 mm x 15 mm spring pusher standoff clamp with M4 thread [0B] Spring pusher standoff clamp application image Application image of Ø15 mm x 15 mm spring pusher standoff clamp with M4 thread [0B] Plastic part held with Spring pusher standoff clamps, Adjustable slide and Pin standoffs Plastic part held with Spring pusher standoff clamps, Adjustable slide and Pin standoffs [0B] Price: $61.00 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request The spring pusher standoff clamp is designed to fixture workpieces in tight spaces, removing the need for tension clamps. It is ideal for positioning workpieces and profile clamping on circular components. This part is made from aluminium. Technical tableDiameter (mm)15.0Fixture typeSpring clampHeight (mm)15.0MaterialAluminiumMeasurement systemMetricPin diameter (mm)2.5Pin height (mm)6.7Pusher height (mm)6.7ThreadM4 Technical documentation R-CSPS-1515-4 R-CSPS-1515-4 Technical drawing R-CSPS-1515-4 for use on web shop [0B] Shopping security Recall your cart