87.7 mm tension clamp with 82.8 mm post and M6 thread Product code: R-CT-95-83-6 95 mm tension clamp with 83 mm postThis M6 tension clamp is used for the quick and easy clamping of parts onto CMM, Equator™ and multisensor machines.[0B] 95 mm tension clamp with 83 mm post This M6 tension clamp is used for the quick and easy clamping of parts onto CMM, Equator™ and multisensor machines. [0B] Fixturing example on a CMM plate 300 mm x 300 mm Fixturing example for ecommerce. [0B] Price: $61.00 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request This tension clamp is used for the quick and easy clamping of parts onto CMM, Equator™, vision and multi-sensor machines. Technical tableClamp length (mm)87.7Clamp typeTensionClamp width (mm)19.0Height (mm)82.8MaterialAluminiumMeasurement systemMetricThreadM6Tip width8.6 Technical documentation N-R-CT-95-83-6-A N-R-CT-95-83-6-A Web shop technical drawing [0B] Related products $37.00 57.5 mm tension clamp with 68.1 mm post and M6 thread $37.00 57.5 mm tension clamp with 68.1 mm post and M8 thread $61.00 87.7 mm tension clamp with 82.8 mm post and M8 thread $77.00 M6 tension clamp bracket for use with Ø25.6 mm standoffs $77.00 M8 tension clamp bracket for use with Ø25.6 mm standoffs Shopping security Recall your cart