M6 tension clamp bracket for use with Ø25.6 mm standoffs Product code: R-CTB-25-6 M6 tension clamp bracket for use with Ø25 mm standoffsThe M6 tension clamp bracket is used to hold a tension clamp on a Ø25 mm standoff at an adjustable angle, making it an efficient solution for clamping on tall fixtures.[0B] M6 tension clamp bracket for use with Ø25 mm standoffs The M6 tension clamp bracket is used to hold a tension clamp on a Ø25 mm standoff at an adjustable angle, making it an efficient solution for clamping on tall fixtures. [0B] Fixturing example using a tension clamp with adjustable plunger tip Fixturing example for ecommerce. [0B] Price: $67.00 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request This tension clamp bracket attaches to a standoff and holds the tension clamp at an angle. This makes it an efficient solution for clamping on tall fixtures. It is recommended for use on CMM and Equator™ systems. Technical tableAdjustable (mm)32Clamp typeTensionDiameter (mm)25.6Height (mm)6.4Length (mm)85.6MaterialAluminiumMeasurement systemMetricThreadM6Width (mm)38.1 Technical documentation N-R-CTB-25-6-A N-R-CTB-25-6-A Web shop technical drawing [0B] Related products $44.75 87.7 mm tension clamp with 82.8 mm post and M6 thread $44.75 87.7 mm tension clamp with 82.8 mm post and M8 thread $66.75 M8 tension clamp bracket for use with Ø25.6 mm standoffs $26.25 36.2 mm soft tip tension clamp with 25.0 mm post and M4 thread $29.25 36.2 mm soft tip tension clamp with 30.0 mm post and M6 thread Shopping security Recall your cart