M8 tension clamp bracket for use with Ø25.6 mm standoffs Product code: R-CTB-25-8 M8 tension clamp bracket for use with Ø25 mm standoffsThis tension clamp bracket is used to hold a tension clamp on a Ø25 mm standoff at an adjustable angle, making it an efficient solution for clamping on tall fixtures. It is recommended for use on CMM and Equator™ systems.[0B] M8 tension clamp bracket for use with Ø25 mm standoffs This tension clamp bracket is used to hold a tension clamp on a Ø25 mm standoff at an adjustable angle, making it an efficient solution for clamping on tall fixtures. It is recommended for use on CMM and Equator™ systems. [0B] Price: $77.00 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request This tension clamp bracket attaches to a standoff and holds the tension clamp at an angle. This makes it an efficient solution for clamping on tall fixtures. It is recommended for use on CMM and Equator™ systems. Technical tableAdjustable (mm)32Diameter (mm)25.6Height (mm)6.4Length (mm)85.6MaterialAluminiumMeasurement systemMetricThreadM8Width (mm)38.1 Technical documentation R-N-CTB-25-8-A R-N-CTB-25-8-A Web shop technical drawing [0B] Related products $61.00 87.7 mm tension clamp with 82.8 mm post and M8 thread $77.00 M6 tension clamp bracket for use with Ø25.6 mm standoffs $37.00 36.2 mm soft tip tension clamp with 25.0 mm post and M4 thread $37.00 36.2 mm soft tip tension clamp with 30.0 mm post and M6 thread $37.00 36.2 mm soft tip tension clamp with 30.0 mm post and M8 thread Shopping security Recall your cart