36.2 mm soft tip tension clamp with 25.0 mm post and M4 thread

Product code: R-CTT-40-25-4

Price: $37.00

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

This tension clamp has a rubber-coated tip to hold workpieces without scratching or marking the surface of a workpiece. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.

Technical table

Clamp length (mm)36.2
Clamp typeSoft tip tension
Clamp width (mm)7.6
Height (mm)25.0
MaterialAluminium
Measurement systemMetric
ThreadM4
Tip width3.9

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart