M6 micro vice clamp with base Product code: R-CVM-B-6 M6 micro vice clamp with baseThis micro vice clamp with base is used to hold cylindrical and tubular parts horizontally or vertically.[0B] M6 micro vice clamp with base This micro vice clamp with base is used to hold cylindrical and tubular parts horizontally or vertically. [0B] M6 micro vice clamp with base, with bolts This micro vice clamp with base is used to hold cylindrical and tubular parts horizontally or vertically. [0B] Price: $156.00 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request This micro vice clamp with base is used for holding small workpieces. The jaws have a V notch for holding cylindrical and tubular workpieces. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines. Note: Includes socket head cap screws and washers Technical tableAdjustable (mm)13Clamp typeViceHeight (mm)37.8Length (mm)78.3MaterialAluminiumMeasurement systemMetricSlot (mm)35ThreadM6Width (mm)20.0 Technical documentation N-R-CVM-B-6-A N-R-CVM-B-6-A Web shop technical drawing [0B] Related products $85.50 Screw pusher clamp for use with M6, M8 and 1/4-20 base plates $48.25 Ø12.0 mm × 10.0 mm spring pusher standoff clamp with M4 thread $53.75 Ø19.1 mm × 25.0 mm spring pusher standoff clamp with M6 thread $153.00 M4 micro vice clamp with base Shopping security Recall your cart