1.23 in spring wire clamp with 0.94 in post and 1/4-20 thread Product code: R-CW-1-1-20 R-CW-1-1-20 Spring wire clamp 0.94x0.31"Spring wire clamp[0B] R-CW-1-1-20 Spring wire clamp 0.94x0.31" Spring wire clamp [0B] Price: $36.00 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request This spring wire clamp is ideal for clamping smaller workpieces. It enables a minimal area of contact and helps to prevent obstructions. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines. Technical tableClamp length (mm)1.23Fixture typeSpring wireHeight (in)0.94Length (in)1.23MaterialAluminiumMeasurement systemImperialThread1/4-20Tip width0.06Width (in)0.31 Technical documentation R-CW-1-1-20 R-CW-1-1-20 No description available [0B] Shopping security Recall your cart