49.7 mm spring wire clamp with 50.0 mm post and M6 thread Product code: R-CW-50-50-6 55 mm spring wire clamp with 50 mm post and M6 threadThis spring wire clamp is ideal for the light clamping of small parts.[0B] 55 mm spring wire clamp with 50 mm post and M6 thread This spring wire clamp is ideal for the light clamping of small parts. [0B] Price: $42.00 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request This spring wire clamp is ideal for clamping smaller workpieces. It enables a minimal area of contact and helps to prevent obstructions. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines. Technical tableDiameter (mm)1.6Fixture typeSpring wireHeight (mm)50.0Length (mm)49.7MaterialAluminiumMeasurement systemMetricThreadM6Width (mm)7.9 Technical documentation Technical drawing - R-CW-50-50-6 Technical drawing - R-CW-50-50-6 Web shop technical drawing [0B] Related products $36.00 31.3 mm spring wire clamp with 23.9 mm post and M6 thread $42.00 49.7 mm spring wire clamp with 50.0 mm post and M4 thread $40.00 31.3 mm soft tip spring wire clamp with 25.0 mm post and M4 thread $40.00 31.3 mm soft tip spring wire clamp with 23.9 mm post and M6 thread $46.00 49.7 mm soft tip spring wire clamp with 50.0 mm post and M4 thread Shopping security Recall your cart