1.23 in soft tip spring wire clamp with 0.94 in post and 1/4-20 thread

Product code: R-CWT-1-1-20

Price: $40.00

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

This spring wire clamp is ideal for the light clamping of small workpieces. It enables a minimal area of contact and helps to prevent obstructions. It has a rubber-coated tip to hold workpieces without marking their surface. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.#

Replacement for old R&R part number: CWT-1-1-20

Technical table

Diameter (in)0.06
Fixture typeSpring wire
Height (in)0.94
Length (in)1.23
MaterialAluminium
Measurement systemImperial
Thread1/4-20
Width (in)0.31

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart