49.7 mm soft tip spring wire clamp with 50.0 mm post and M4 thread

Product code: R-CWT-50-50-4

Price: $36.75

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

This spring wire clamp is ideal for the light clamping of small workpieces. It enables a minimal area of contact and helps to prevent obstructions. It has a rubber-coated tip to hold components without marking their surface. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.

Technical table

Clamp length (mm)49.7
Diameter (mm)1.6
Fixture typeSoft tip spring wire
Height (mm)50.0
Length (mm)49.7
MaterialAluminium
Measurement systemMetric
ThreadM4
Width (mm)7.9

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart