Ø12.7 mm × 25.0 mm magnetic standoff with M8 thread

Product code: R-M-13-8

Price: $36.00

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

This magnetic standoff is ideal for holding ferrous workpieces and is very hard wearing. It is recommended for use on CMMs and the Equator™ gauging system.

Technical table

Diameter (mm)12.7
Height (mm)25.0
MaterialAluminium
Measurement systemMetric
ThreadM8

Technical documentation

  • R-M-13-8 R-M-13-8

Shopping security

Powered By Payeezy

Recall your cart