1/4-20 intermediate magnet set

Product code: R-M-SET-INT-20

Price: $1,265.00

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

1/4-20 metrology fixturing add-on component sets: Magnetic

To further enhance your fixturing capabilities you may choose to also add an add-on component set. Add-on component sets provide you with options to increase the flexibility and capacity of your fixturing.

Enjoy a complimentary 12-month subscription to our innovative 3D modelling software, FixtureBuilder.   

This offer is included with the purchase of every set.

Technical table

ApplicationCMM & Equator
Clamp typeMagnetic add-on set
Measurement systemImperial
Thread1/4-20
Part NumberDescriptionQuantity
R-M-50-20Ø0.50 in × 1.00 in magnetic standoff 6
R-M-75-20Ø0.75 in × 1.00 in magnetic standoff6
R-M-1-20Ø1.00 in × 1.00 in magnetic standoff 6
R-MP-50-20Ø0.50 in × 1.00 in magnetic pin standoff 2
R-MP-75-200.75 in dia. × 1.00 in pin magnet2
R-MV-75-200.75 in diameter × 1.00 in V magnet2

Shopping security

Powered By Payeezy

Recall your cart