Ø12.7 mm × 25.0 mm magnetic pin standoff with M4 thread

Product code: R-MP-13-4

  • R-MP-13-4
  • R-MP-13-4

Price: $83.00

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

This magnetic standoff is ideal for holding and locating ferrous workpieces and is very hard wearing. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.

Technical table

Diameter (mm)12.7
Height (mm)25.0
MaterialMagnet
Measurement systemMetric
Pin diameter (mm)3.2
Pin height (mm)3.8
ThreadM4

Shopping security

Powered By Payeezy

Recall your cart