Ø12.7 mm × 25.0 mm magnetic pin standoff with M6 thread

Product code: R-MP-13-6

Price: $83.00

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

This magnetic standoff is ideal for holding and locating ferrous workpieces and is very hard wearing. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.

Technical table

Diameter (mm)12.7
Height (mm)25.0
MaterialMagnet
Measurement systemMetric
Pin diameter (mm)3.2
Pin height (mm)3.8
ThreadM6

Technical documentation

  • R-MP-13-6 R-MP-13-6

Shopping security

Powered By Payeezy

Recall your cart