Ø19.1 mm × 25.0 mm magnetic pin standoff with M8 thread

Product code: R-MP-19-8

Price: $76.75

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

This magnetic standoff is ideal for holding and locating ferrous workpieces and is very hard wearing. It is recommended for use on CMMs and the Equator™ gauging system.

Technical table

Diameter (mm)19.1
Height (mm)25.0
Measurement systemMetric
Pin diameter (mm)3.2
Pin height (mm)3.8
ThreadM8

Technical documentation

  • R-MP-19-8 R-MP-19-8

Shopping security

Powered By Payeezy

Recall your cart