Ø13.0 mm × 25.0 mm V magnet with M8 thread

Product code: R-MV-13-8

  • Ø13 mm x 25 mm V-magnet with M8 thread

Price: $68.25

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request
This V magnet is ideal for holding ferrous cylindrical workpieces and tubing. It is recommended for use on CMMs and the Equator™ gauging system.

Technical table

Diameter (mm)13.0
Height (mm)25.0
Measurement systemMetric
ThreadM8

Technical documentation

  • R-MV-13-8 R-MV-13-8

Shopping security

Powered By Payeezy

Recall your cart