Ø19.1 mm × 25.0 mm V magnet with M6 thread

Product code: R-MV-19-6

  • V-magnet

Price: $101.00

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

This V magnet is ideal for holding ferrous cylindrical workpieces and tubing. It is recommended for use on CMMs and the Equator™ gauging system.

Technical table

Diameter (mm)19.1
Height (mm)25.0
MaterialMagnet
Measurement systemMetric
ThreadM6

Shopping security

Powered By Payeezy

Recall your cart