Ø32.0 mm × 25.0 mm V magnet with M8 thread Product code: R-MV-32-8 Ø32 mm x 25 mm V-magnet with M8 threadThis AINiCo V-magnet is ideal for holding cylindrical parts made from ferrous materials. It is recommended for use on CMMs and the Equator™ gauging system.[0B] Ø32 mm x 25 mm V-magnet with M8 thread This AINiCo V-magnet is ideal for holding cylindrical parts made from ferrous materials. It is recommended for use on CMMs and the Equator™ gauging system. [0B] Price: $132.00 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request This V magnet is ideal for holding ferrous cylindrical workpieces and tubing. It is recommended for use on CMMs and the Equator™ gauging system. Technical tableDiameter (mm)32.0Height (mm)25.0MaterialMagnetMeasurement systemMetricThreadM8 Technical documentation R-MV-32-8 R-MV-32-8 Technical drawing for the R-MV-32-8 fixture part produced for the web shop [0B] Related products $110.00 Ø25.0 mm × 25.0 mm V magnet with M6 thread $110.00 Ø25.0 mm × 25.0 mm V magnet with M8 thread $132.00 Ø32.0 mm × 25.0 mm V magnet with M6 thread Shopping security Recall your cart