M6 CMM Aluminium plate, 12.7 mm × 300.0 mm × 300.0 mm

Product code: R-PC-13300300-12-6

  • M6 plate, 12.7 mm x 300 mm x 300 mm

Price: $537.00

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

This CMM precision ground aluminium base plate has multiple M6 threaded holes spaced at 12.5 mm intervals to increase the flexibility of your fixture. It has a Nituff® hard anodise coating, to resist wear and scratching.

Plate clamps (R-CPC-190) are not included but can be purchased separately to mount the base plate to the CMM.

If you require mounting holes in your base plate, please contact your local sales representative directly at the time of purchase.

Technical table

ApplicationCMM
Base plate materialAluminium
MaterialAluminium
Measurement systemMetric
Number of threaded holes441
Plate dimensions (mm)12.7 × 300.0 × 300.0
ThreadM6

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart