M8 CMM Aluminium plate, 12.7 mm × 450.0 mm × 450.0 mm

Product code: R-PC-13450450-15-8

Price: $1,139.00

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request
This CMM precision ground aluminium base plate has multiple M8 threaded holes spaced at 15 mm intervals to increase the flexibility of your fixture. It has a Nituff® hard anodised coating to resist wear and scratching.

Plate clamps (R-CPC-190) are not included but can be purchased separately to mount the base plate to your CMM.

If you require mounting holes in your base plate, please contact your local sales representative directly at the time of purchase.

Technical table

ApplicationCMM
Base plate materialAluminium
MaterialAluminium
Measurement systemMetric
Number of threaded holes729
Plate dimensions (mm)12.7 × 450.0 × 450.0
ThreadM8

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart