1/4-20 CMM Aluminium plate, 0.5 in × 18.00 in × 18.00 in

Product code: R-PC-501818-50-20

  • 1/4-20 CMM aluminium plate, 0.5 in × 18 in × 18 in
  • 1/4-20 CMM aluminium plate, 0.5 in × 18 in × 18 in
  • 1/4-20 CMM aluminium plate, 0.5 in × 18 in × 18 in

Price: $1,155.00

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

This CMM precision ground aluminium base plate has multiple 1/4-20 threaded holes spaced at 0.5 in intervals to increase the flexibility of your fixture. It has a Nituff® hard anodised coating to resist wear and scratching.

Plate clamps (R-CPC-190) are not included but can be purchased separately to mount the base plate to your CMM.

If you require mounting holes in your base plate, please contact your local sales representative directly at the time of purchase.

Replacement for old R&R part number: PC-501818-50-20

Technical table

ApplicationCMM
Base plate materialAluminium
MaterialAluminium
Measurement systemImperial
Number of threaded holes1089
Plate dimensions (mm)0.50 × 18.00 × 18.00
Thread1/4-20

Technical documentation

Related products

Shopping security

Powered By Payeezy

Recall your cart