25.4 mm × 50.8 mm × 76.2 mm adjustable angle plate with M4 thread

Product code: R-PCA-135075-10-4

  • 12 mm × 50 mm × 75 mm adjustable angle plate with M4 thread

Price: $197.00

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

This adjustable angle plate is ideal for holding components at an angle. It can be adjustable up to 160° and has a hard anodised coating, to resist wear and scratching. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.

Note: Included: socket head cap screws and washers.

Technical table

Adjustable angle (degree)160
Height (mm)25.4
Length (mm)76.2
MaterialAluminium
Measurement systemMetric
ThreadM4
Width (mm)50.8

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart