25.4 mm × 50.8mm × 76.2 mm adjustable angle plate with M8 thread Product code: R-PCA-135075-15-8 Adjustable angle plate R-PCA-135075-15-8Adjustable angle plate R-PCA-135075-15-8[0B] Adjustable angle plate R-PCA-135075-15-8 Adjustable angle plate R-PCA-135075-15-8 [0B] Application image adjustable angle plate Fixturing application image using adjustable angle plate, tension clamps, standoffs [0B] Adjustable angle plate and stand off Adjustable angle plate application image with magnetic pin stand off and towers [0B] Price: $185.00 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request Ideal for holding components on any angle. The angle plate is adjustable over 160° and can be set into fixed positions vertically or horizontally. This component is made from anodised aluminium. Technical tableAdjustable angle (degree)160Height (mm)25.4Length (mm)76.2MaterialAluminiumMeasurement systemMetricThreadM8Width (mm)50.8 Shopping security Recall your cart