1.00 in × 2.00 in × 3.00 in adjustable angle plate with 1/4-20 thread

Product code: R-PCA-5023-50-20

  • 0.5 in × 2.0 in × 3.0 in adjustable angle plate with 1/4-20 thread
  • 0.5 in × 2.0 in × 3.0 in adjustable angle plate with 1/4-20 thread
  • 0.5 in × 2.0 in × 3.0 in adjustable angle plate with 1/4-20 thread
  • Application image adjustable angle plate

Price: $197.00

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

This adjustable angle plate is ideal for holding components at an angle. It can be adjustable up to 160° and has a hard anodised coating, to resist wear and scratching. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.

Note: Included: socket head cap screws and washers.

Replacement for old R&R part number: PCA-5023-50-20p>

Technical table

Adjustable angle (degree)160
Diameter (in)0
Height (in)1.00
Length (in)3.00
MaterialAluminium
Measurement systemImperial
Thread1/4-20
Width (in)2.00

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart