M8 Equator™ Aluminium plate, 19.5 mm × 300.0 mm × 300.0 mm

Product code: R-PCR-13300300-15-8

Price: $578.00

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

This Equator precision ground aluminium base plate can be loaded on and off the Equator gauging system in seconds thanks to its integral kinematic mounting pins. It has a Nituff® hard anodised coating to resist wear and scratching. The 288 M8 threaded holes are spaced at 15 mm intervals to increase the flexibility of your fixture.

Technical table

ApplicationEquator
Base plate materialAluminium
Depth (mm)300.0
Height (mm)19.5
MaterialAluminium
Measurement systemMetric
Number of threaded holes288
Plate dimensions (mm)19.5 × 300.0 × 300.0
Spacing15.0
ThreadM8
Width (mm)300.0

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart