M8 Equator-X™ gauge aluminium plate

Product code: R-PCX-10510510-30-8

  • R-PCX
  • R-PCX

Price: $1,650.00

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

Renishaw’s fixturing base plates provide a platform for fixtures on an Equator-X 500 gauging system. The base plates mount directly to the system bed utilising a kinematic mounting system. The base plates are precision-machined to tight tolerances, making set-ups reliable and repeatable.

Technical table

ApplicationEquator
Base plate materialAluminium
Measurement systemMetric
Number of threaded holes267
Plate dimensions (mm)510 mm × 510 mm
ThreadM8

Base plates are available in M6, M8 and 1/4-20 thread sizes.

Shopping security

Powered By Payeezy

Recall your cart