1/4-20 Equator-X™ gauge aluminium plate

Product code: R-PCX-402020-1-20

  • R-PCX
  • R-PCX

Price: $1,650.00

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

Renishaw’s fixturing base plates provide a platform for fixtures on an Equator-X 500 gauging system. The base plates mount directly to the system bed utilising a kinematic mounting system. The base plates are precision-machined to tight tolerances, making set-ups reliable and repeatable.

Technical table

ApplicationEquator
Base plate materialAluminium
Measurement systemImperial
Number of threaded holes347
Thread1/4-20
Plate Dimensions (in)20.1 in × 20.1 in

Shopping security

Powered By Payeezy

Recall your cart