1/4-20 multi-hole acrylic plate, 0.47 in × 10.00 in × 10.00 in

Product code: R-PV-501010-50-20

  • R-PV-501010-50-20
  • 1/4-20 multi-hole acrylic plate, 0.5 in × 10 in × 10 in

Price: $473.00

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

This 1/4-20 multi-hole acrylic base plate provides maximum flexibility to anyone who has parts of varying shapes and sizes that need fixturing at the same time. The 1/4-20 threaded holes are spaced at 0.5 in intervals and there is a clear section in the centre of the plate for an unrestricted view of small parts. Steel pins pressed into the side of the plate ensure quick, repeatable plate loading with a Renishaw QuickLoad™ corner (QLC) device.

Replacement for old R&R part number: PV-501010-50-20

Technical table

ApplicationVision
Base plate materialAcrylic
MaterialAcrylic
Measurement systemImperial
Number of threaded holes280
Plate dimensions (mm)0.47 × 10.0 × 10.0
Thread1/4-20

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart