1/4-20 multi-hole acrylic plate, 0.47 in × 12.00 in × 8.00 in

Product code: R-PV-50128-50-20

Price: $468.00

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request
This 1/4-20 multi-hole acrylic base plate provides maximum flexibility to anyone who has parts of varying shapes and sizes that need fixturing at the same time. The 1/4-20 threaded holes are spaced at 0.5 in intervals and there is a clear section in the centre of the plate for an unrestricted view of small parts. Steel pins pressed into the side of the plate ensure quick, repeatable plate loading with a Renishaw QuickLoad™ corner (QLC) device.

Technical table

ApplicationVision
Base plate materialAcrylic
Measurement systemImperial
Number of threaded holes258
Thread1/4-20
Plate Dimensions (in)0.47 x 12.00 x 8.00

Shopping security

Powered By Payeezy

Recall your cart