QuickLoad™ corner (QLC) for Micro-Vu multi-sensor measuring systems

Product code: R-QLC-MVVX861061212

Price: $495.00

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

This Renishaw QuickLoad™ corner (QLC) has been specially designed to fit the lower left-hand corner of vision and multi-sensor machine stages using the location of its mounting holes. Each QLC has built-in magnets so that Renishaw's acrylic plates can snap into a precise, repeatable position, and can be loaded/unloaded quickly and easily. Steel pins are pressed into the sides of the acrylic plates to correspond with the magnets in the QLC. The edges of the QLC are serrated so that parts can be mounted and fixed directly against them, using Renishaw fixturing components for rapid, easy inspection.

Note: This QLC is compatible with the following Micro-Vu multi-sensor measuring systems: Vertex-210, -251, -311, -312, -410, -420, -341, -342.

Included: nylon tipped screws to avoid marking glass staging platforms.

Technical table

ApplicationVision
Base plate materialAluminium
MachineMicro-Vu
MaterialAluminium
Measurement systemMetric
Plate dimensions (mm)0
ThreadM6

Shopping security

Powered By Payeezy

Recall your cart