QuickLoad™ corner (QLC) for OGP multi-sensor measuring systems

Product code: R-QLC-OF200-302Q300

  • R-QLC-OF200-302Q300
  • R-QLC-OF200-302Q300

Price: $545.00

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

This Renishaw QuickLoad™ corner (QLC) has been specially designed to fit the lowerleft mounting of vision and multi-sensor machine stages using the location of its mounting holes. Each QLC has built-in magnets so that Renishaw's acrylic plates can snap into a precise, repeatable position, and can be loaded/unloaded quickly and easily. Steel pins are pressed into the sides of the acrylic plates to correspond with the magnets in the QLC. The edges of the QLC are serrated so that parts can be mounted and fixed directly against them, using Renishaw fixturing components for rapid, easy inspection.

Note: This QLC is compatible with the following OGP multi-sensor measuring systems: SmartScope: FLASH 302, QUEST 300, VANTAGE 300, Flash CNC 300, Specialist 300, Flare 200.

Included: nylon tipped screws to avoid marking glass staging platforms.

Technical table

ApplicationVision
Base plate materialAluminium
MachineOGP
MaterialAluminium
Measurement systemMetric
ThreadM6

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart