1/4-20 QuickLoad™ plate, 0.50 in × 6.00 in × 6.00 in

Product code: R-QLPC-5066-50-20

Price: $303.00

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

This CMM precision ground, aluminium QuickLoad™ base plates have multiple 1/4-20 threaded holes spaced at 0.5 '' intervals to increase the flexibility of your fixture.

The Renishaw QuickLoad plates have been specifically designed for use with the Renishaw QuickLoad™ rail. Each QuickLoad plate has built-in magnets and v-notches so the plates can snap into a precise, repeatable position on the rail and can be loaded/unloaded quickly and easily. The plates have a hard anodise coating to resist wear and scratching.

The QuickLoad system is fast, easy and repeatable, allowing the user to set up parts for inspection on multiple plates, and load them to the rail efficiently to maximise throughput.

Technical table

ApplicationCMM
Base plate materialAluminium
MaterialAluminium
Measurement systemImperial
Number of threaded holes81
Thread1/4-20
Plate Dimensions (in)0.50 in × 6.00 in × 6.00 in

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart