Ø19.1 mm × 20.0 mm Polyoxymethylene (POM) resting cone with M6 thread

Product code: R-RCD-19-6

Price: $10.00

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

This Polyoxymethylene (POM) cone is ideal for resting or locating workpieces with a single point of contact and without marking their surface. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines

Technical table

Diameter (mm)19.1
Fixture typeCone
Height (mm)20.0
MaterialPolyoxymethylene (POM)
Measurement systemMetric
ThreadM6

Shopping security

Powered By Payeezy

Recall your cart