Ø19.1 mm x 20.0 mm 303 stainless steel resting cone with M8 thread Product code: R-RCS-19-8 Ø19.0 mm x 20.0 mm 303 stainless steel resting cone with M8 threadThis 303 stainless steel cone is ideal for resting or locating parts with a single point of contact.[0B] Ø19.0 mm x 20.0 mm 303 stainless steel resting cone with M8 thread This 303 stainless steel cone is ideal for resting or locating parts with a single point of contact. [0B] Price: $15.00 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request This steel cone is ideal for resting or locating workpieces with a single point of contact. It is recommended for use on CMMs and the Equator™ gauging system. Technical tableDiameter (mm)19.1Fixture typeConeHeight (mm)20.0MaterialStainless steelMeasurement systemMetricThreadM8 Shopping security Recall your cart