25.4 mm x 25.0 mm 303 stainless steel resting cone with M8 thread

Product code: R-RCS-25-8

Price: $32.00

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

This steel cone is ideal for resting or locating workpieces with a single point of contact. It is recommended for use on CMMs and the Equator™ gauging system.

Technical table

Diameter (mm)25.4
Fixture typeCone
Height (mm)25.0
MaterialStainless steel
Measurement systemMetric
ThreadM8

Shopping security

Powered By Payeezy

Recall your cart