Ø9.5 mm x 10.0 mm Polyoxymethylene (POM) resting pin with M6 thread

Product code: R-RPD-6

Price: $19.00

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

This Polyoxymethylene (POM) pin is ideal for resting or locating workpieces with a single, rounded, point of contact and without marking their surface. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.

Technical table

Diameter (mm)9.5
Fixture typePin
Height (mm)10.0
Hole diameter (mm)1.7
MaterialPolyoxymethylene (POM)
Measurement systemMetric
ThreadM6

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart