Ø9.5 mm x 10.0 mm 303 stainless steel resting pin with M6 thread

Product code: R-RPS-6

Price: $12.00

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

This steel pin is ideal for resting or locating workpieces with a single, rounded, point of contact. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.

Technical table

Diameter (mm)9.5
Fixture typePin
Height (mm)10.0
Hole diameter (mm)3.1
MaterialStainless steel
Measurement systemMetric
ThreadM6

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart