Ø19.1 mm × 150.0 mm 303 stainless steel standoff with M8 thread Product code: R-S-19150-8 Ø19.1 mm × 150.0 mm 303 stainless steel standoff with M8 threadThis 303 stainless steel standoff is ideal to elevate and locate parts.[0B] Ø19.1 mm × 150.0 mm 303 stainless steel standoff with M8 thread This 303 stainless steel standoff is ideal to elevate and locate parts. [0B] Price: $32.00 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request This steel standoff is ideal to elevate and locate workpieces. It is manufactured from 303 grade stainless steel that gives excellent corrosion resistance and improved durability. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines. Technical tableDiameter (mm)19.1Height (mm)150.0MaterialStainless steelMeasurement systemMetricThreadM8 Technical documentation N-R-S-19150-8-A N-R-S-19150-8-A Web shop drawing [0B] Related products $21.00 Ø19.1 mm × 100.0 mm 303 stainless steel standoff with M8 thread $32.00 Ø19.1 mm × 150.0 mm 303 stainless steel standoff with M6 thread $22.00 Ø25.4 mm × 100.0 mm 303 stainless steel standoff with M6 thread $22.00 Ø25.4 mm × 100.0 mm 303 stainless steel standoff with M8 thread $33.00 Ø25.4 mm × 150.0 mm 303 stainless steel standoff with M6 thread Shopping security Recall your cart