Ø0.75 in × 6.00 in 303 stainless steel standoff with 1/4-20 thread

Product code: R-S-756-20

Price: $32.00

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

This steel standoff is ideal to elevate and locate workpieces. It is manufactured from 303 grade stainless steel that gives excellent corrosion resistance and improved durability. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.

Technical table

Diameter (in)0.75
Height (in)6.00
MaterialStainless steel
Measurement systemImperial
Thread1/4-20

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart