Ø9.0 mm × 15.0 mm aluminium standoff with M4 thread Product code: R-S-915-4 Ø9 mm x 15 mm aluminium standoff with M4 threadThis aluminium standoff is ideal to elevate and locate parts.[0B] Ø9 mm x 15 mm aluminium standoff with M4 thread This aluminium standoff is ideal to elevate and locate parts. [0B] Price: $16.00 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request This aluminium standoff is ideal to elevate and locate workpieces. It is black anodised and recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines. Technical tableDiameter (mm)9.0Height (mm)15.0MaterialAluminiumMeasurement systemMetricThreadM4 Technical documentation N-R-S-915-4-A N-R-S-915-4-A Web shop drawing [0B] Related products $15.00 Ø9.5 mm × 10.0 mm 303 stainless steel standoff with M6 thread $17.00 Ø9.0 mm × 20.0 mm aluminium standoff with M4 thread $16.00 Ø9.5 mm × 20.0 mm 303 stainless steel standoff with M6 thread $21.00 Ø9.0 mm × 10.0 mm Polyoxymethylene (POM) standoff with M4 thread Shopping security Recall your cart