Ø25.4 mm × 25.0 mm 303 stainless steel standoff adaptor with M6 bottom and M8 top thread

Product code: R-SA-8-6

Price: $33.00

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

This steel standoff adaptor is used for mounting M8 components to an M6 base plate. It is manufactured from 303 grade stainless steel that gives excellent corrosion resistance and improved durability. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.

Technical table

Diameter (mm)25.4
Height (mm)25.0
MaterialStainless steel
Measurement systemMetric
ThreadM6
Top threadM8

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart