Ø12.0 mm × 10.0 mm Polyoxymethylene (POM) standoff with M4 thread

Product code: R-SD-1210-4

  • Ø12 mm x 10 mm Delrin© standoff with M4 thread
  • Ø12 mm x 10 mm Delrin© standoff with M4 thread

Price: $22.00

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

This Polyoxymethylene (POM) standoff is ideal to elevate and locate workpieces without marking their surface. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.

Technical table

Diameter (mm)12.0
Diameter (in)0
Height (mm)10.0
Height (in)0
MaterialPolyoxymethylene (POM)
Measurement systemMetric
Pin diameter (mm)0
ThreadM4
Top threadM4

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart