Ø9.0 mm × 10.0 mm Polyoxymethylene (POM) standoff with M4 thread Product code: R-SD-910-4 Ø9 mm x 10 mm Delrin® standoff with M4 threadThis Delrin standoff is ideal to elevate and locate parts without marking their surface.[0B] Ø9 mm x 10 mm Delrin® standoff with M4 thread This Delrin standoff is ideal to elevate and locate parts without marking their surface. [0B] Price: $21.00 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request This Polyoxymethylene (POM) standoff is ideal to elevate and locate workpieces without marking their surface. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines. Technical tableDiameter (mm)9.0Height (mm)10.0MaterialPolyoxymethylene (POM)Measurement systemMetricThreadM4 Technical documentation N-R-SD-910-4-A N-R-SD-910-4-A Web shop drawing [0B] Related products $17.00 Ø6.0 mm × 25.0 mm 303 stainless steel standoff with M6 thread $15.00 Ø9.0 mm × 10.0 mm aluminium standoff with M4 thread $15.00 Ø9.5 mm × 10.0 mm 303 stainless steel standoff with M6 thread $16.00 Ø9.0 mm × 15.0 mm aluminium standoff with M4 thread Shopping security Recall your cart