Ø1.00 in × 1.00 in 303 stainless steel pin standoff with 1/4-20 thread

Product code: R-SP-11-20

Price: $26.25

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

This steel standoff is ideal to elevate and locate workpieces against a pin. It is manufactured from 303 grade stainless steel that gives excellent corrosion resistance and improved durability. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.

Technical table

Diameter (in)1.00
Height (in)1.00
MaterialStainless steel
Measurement systemImperial
Thread1/4-20

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart