Ø25.4 mm x 25.0 mm 303 stainless Steel pin standoff with M6 thread Product code: R-SP-2525-6 Ø25.4 mm x 25.0 mm 303 stainless steel pin standoff with M6 threadThis 303 stainless steel pin standoff is used to elevate and locate a part against the pin.[0B] Ø25.4 mm x 25.0 mm 303 stainless steel pin standoff with M6 thread This 303 stainless steel pin standoff is used to elevate and locate a part against the pin. [0B] Price: $30.00 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request This steel standoff is ideal to elevate and locate workpieces against a pin. It is manufactured from 303 grade stainless steel that gives excellent corrosion resistance and improved durability. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines. Technical tableDiameter (mm)25.4Height (mm)25.0MaterialStainless steelMeasurement systemMetricPin diameter (mm)3.0Pin height (mm)4.2ThreadM6 Shopping security Recall your cart