Ø0.25 in × 0.50 in 303 stainless steel pin standoff with 1/4-20 thread Product code: R-SP-2550-20 Ø0.25 in x 0.50 in 303 stainless steel pin standoff with 1/4-20 threadThis 303 stainless steel pin standoff is used to elevate and locate a part against the pin.[0B] Ø0.25 in x 0.50 in 303 stainless steel pin standoff with 1/4-20 thread This 303 stainless steel pin standoff is used to elevate and locate a part against the pin. [0B] Price: $22.00 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request This steel standoff is ideal to elevate and locate workpieces against a pin. It is manufactured from 303 grade stainless steel that gives excellent corrosion resistance and improved durability. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines. Technical tableDiameter (in)0.25Height (in)0.50MaterialStainless steelMeasurement systemImperialThread1/4-20 Technical documentation R-SP-2550-20 R-SP-2550-20 No description available [0B] Shopping security Recall your cart