Ø12.5 mm × 25.0 mm Polyoxymethylene (POM) standoff with M6 thread

Product code: R-SPD-1325-6

Price: $26.00

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

This Polyoxymethylene (POM) standoff is ideal to elevate and locate workpieces against a pin using a non-marking material. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.

NOTE: Pin height dimension tolerance ±0.5 mm.

Technical table

Diameter (mm)12.5
Height (mm)25.0
MaterialPolyoxymethylene (POM)
Measurement systemMetric
Pin diameter (mm)3.0
Pin height (mm)4.2
Pin top diameter (mm)2
ThreadM6
Top threadM6

Shopping security

Powered By Payeezy

Recall your cart