Ø25.4 mm x 25.0 mm rotator standoff with M6 thread

Product code: R-SR-2525-6

Price: $65.25

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

This rotator standoff can be used to secure workpieces against stops or supports. It is manufactured from 303 grade stainless steel that gives excellent corrosion resistance and improved durability. It is recommended for use on CMMs, Equator™ gauging systems, and vision and multi-sensor machines.

Technical table

Adjustable (mm)19.5
Diameter (mm)25.4
Height (mm)25.0
MaterialStainless steel
Measurement systemMetric
ThreadM6

Shopping security

Powered By Payeezy

Recall your cart