1.00 in × 1.00 in × 12.00 in tower (4 sides, 1 row) with 1/4-20 thread

Product code: R-T-112-20

Price: $177.00

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

This tower is used to fixture large workpieces or to hold a workpiece vertically. It has 1/4-20 threaded holes spaced at 0.50 inch intervals and is recommended for use on CMMs and the Equator™ gauging system.

Replacement for old R&R part number: T-112-20

Note: Includes socket cap head screws

Technical table

Base length (in)5
Height (in)12
MaterialAluminium
Measurement systemImperial
Thread1/4-20
Threaded rows22
Tower width (mm)1
Tower width (in)1

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart