2.00 in × 1.50 in × 18.00 in tower (4 sides, 2 rows) with 1/4-20 thread

Product code: R-T-1518-20

Price: $638.00

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

This tower is used to fixture large workpieces or to hold a workpiece vertically. It has 1/4-20 threaded holes  and is recommended for use on CMM and Equator™ gauging systems.

Note: Includes socket cap head screws.

Technical table

Base length (in)6.00
Height (in)18.00
MaterialAluminium
Measurement systemImperial
Thread1/4-20
Threaded rows2
Tower width (in)1.50

Shopping security

Powered By Payeezy

Recall your cart